TT104N14KOF
综述
20 mm Thyristor/Thyristor module with 1400 V in pressure contact technology
Thyristor/Thyristor 20 mm Power Block 1400 V, 104 A module for phase control in pressure contact technology using an isolated copper base plate.
特征描述
- Pressure contact technology for high reliability
- Industrial standard package
- Electrically insulated baseplate
- Short on fail
- Highest robustness and reliability
优势
- Designed for high overload and power cycling requirements
- High DC blocking stability over whole lifetime
- High surge current capability especially for short grid spikes
- One supplier for a broad range of Power Block Modules
潜在应用
此 20 mm 压接模块可以与我们的GATELEAD PB20 G1K1结合使用
此 20 mm 压接模块可以与我们的 GATELEAD PB20 G2K2结合使用
图表
仿真工具
支持