TD320N18SOF
综述
50 mm Thyristor/Diode Module with 1800 V in solder bond technology
Thyristor/Diode 50 mm Eco Block 1800 V, 320 A module for phase control in solder bond technology. If you need additional features or higher performance go to pressure contact technology.
特征描述
- Solder bond technology
- Industrial standard package
- Electrically insulated base plate
优势
- Cost effective solution for higher competitiveness
- Predictably high performance and lifetime due to 100% x-ray monitoring
- Solid base plate for fast and easy mounting
- One-stop-shop due to complete module technology portfolio
图表
仿真工具
支持