TD190N16SOF
综述
34 mm Thyristor/Diode Module with 1600 V in solder bond technology
Thyristor/Diode 34 mm Eco Block 1600 V, 190 A module for phase control in solder bond technology. This is the second generation with increase current rating. If you need additional features or higher performance go to pressure contact technology.
特征描述
- Solder bond technology
- Industrial standard package
- Electrically insulated base plate
优势
- Cost effective solution for higher competitiveness
- Predictably high performance and lifetime due to 100% x-ray monitoring
- Solid base plate for fast and easy mounting
- Optimized for less performant heat sinks
图表
仿真工具
支持