DZ600N18K
综述
50 mm Single Rectifier Diode Module with 1800 V in pressure contact technology
Single Rectifier Diode 50 mm Power Block 1800 V, 600 A module for phase control in pressure contact technology using an isolated copper base plate.
特征描述
- Pressure contact technology for high reliability
- Industrial standard package
- Electrically insulated baseplate
- Short on fail
- Highest robustness
优势
- Designed for high overload and power cycling requirements
- High DC blocking stability over whole lifetime
- High surge current capability especially for short grid spikes
- One supplier for a broad range of Power Block Modules
潜在应用
图表
仿真工具
支持