DD98N22K
综述
20 mm Rectifier Diode Module with 2200 V in pressure contact technology
Rectifier Diode 20 mm Power Block 2200 V, 98 A module for phase control in pressure contact technology using an isolated copper base plate.
特征描述
- Pressure contact technology for high reliability
- Industrial standard package
- Electrically insulated baseplate
- Short on fail
- Highest robustness and reliability
优势
- Designed for high overload and power cycling requirements
- High DC blocking stability over whole lifetime
- High surge current capability especially for short grid spikes
- One supplier for a broad range of Power Block Modules
潜在应用
图表
仿真工具
支持