TCA355G
综述
The device TCA355G contains all the functions necessary to design an inductive proximity switch. By approaching a standard metal plate to the coil, the resonant circuit is damped and the outputs are switched.
特征描述
- Low openloop current consumption; Is < 1 mA
- Low output saturation voltage
- Low temperature dependence of the switching distance and compensation of the resonant circuit temperature coefficient
- High sensitivity, so that larger switching distances are possible and coils of a lower quality can be used
- Constant switching hysteresis over temperature, supply voltage and switching distance
- The outputs are temporarily shortcircuit proof (approx. 10 s to 1 min depending on package)
- The outputs are disabled when Vs < approx. 4.5 V and are enabled when the oscillator stabilizes (from Vs min = 5 V)
- High switching frequencies can be obtained
潜在应用
- Proximity Switches
视频
支持



