CAPSENSE™ Plus
综述
The CAPSENSE™ MBR3 family is the world’s easiest capacitive-sensing solution that allows you to design with the click of a mouse using our GUI-based software tool, EZ-Click
CAPSENSE™ Plus Controllers provide programmable touch-sensing solutions where the user can dedicate up to 56 GPIOs for capacitive sensing solutions, enabling features such as proximity, water tolerance, LED backlight, motor control, power management, Gyro-sensing and field upgrade capability via bootloader. This family also has the capability to support I2C, SPI, USB and UART interfaces.
- Up to 56 CAPSENSE™ buttons can be integrated with SmartSense auto-tuning with additional functionality.
- Proximity and water tolerant designs made possible.
- Patented CSD technology for robust immunity to conducted and radiated noise.
- I2C, SPI, USB & UART interfaces revolutionary, one of its kind, SmartSense auto-tuning algorithm.
- Wide variety of packages 16 SOIC to 48 QFN
- Download the "Getting started with CAPSENSE™ Design Guide"
- Download "CY8C20XX6A/H CAPSENSE™ Design Guide" OR download "CY8C21X34/B CAPSENSE™ Design Guide"
- Download "CAPSENSE™ Design Guides Cross ref table"
- Join the Infineon Developer Community.
产品
支持