CAPSENSE™ Express
综述
These entry level series of CAPSENSE™ controllers enable the user to integrate up to 16 GPIOs for a capacitive sensing solution.
The addition of the ultra-low power CY8CMBR3xxx series into this family, coupled with the SmartSense auto-tuning algorithm, revolutionizes the simplicity and ease with which up to 16 GPIOs can be integrated into CAPSENSE™ solutions without the mundane and tiresome process of manual tuning. This enables quick turn time-to-market, while also maintaining flexibility for customer projects.
- Up to 16 CAPSENSE™ buttons can be integrated with the revolutionary SmartSense auto-tuning algorithm.
- Small footprint package: 16-pad QFN (3x3x0.6mm).
- The SmartSense auto-Tuning algorithm in CY8CMBR3xxx series eliminates the tuning process and compensates for environmental changes during runtime.
- 22μA per button in run mode.
- Purchase the "CY3280-MBR3 CAPSENSE™ MBR3 Evaluation Kit"
- Download "CY8CMBR3xxx CAPSENSE™ design guide
- Join the Infineon Developer Community.
产品
支持