FR60Lite Family
综述
32-bit MCU which covers the range from 128KB to 512KB embedded Flash memory
The proprietary 32-bit RISC CPU core features an operating speed up to 33 MHz. This RISC core, which is based on a Harvard architecture with separated instruction and data bus, is optimized for fastest operation from embedded flash . An optimized instruction set assures low-code-size densities and high execution speeds. The FR60 Lite devices being optimized for applications, which require smaller packages with low power.
Memory densities range from 128 KB to 512 KB Flash. The highly reliable, high-speed Flash memory has an endurance of 10,000 write/erase cycles with up to 20 years of data retention.
The devices include Controller Area Network (CAN), UART, and I2C interfaces.
支持


