FM3 CY9Ax5x-Series Low Power Arm® Cortex®-M3 Microcontroller (MCU) Family
综述
Arm® Cortex®-M3 Based MCU, with OperatingVoltages of 1.65-3.6v, designed for low-power applications
The Infineon FM3 family of 32-bit general-purpose MCUs is based on the Arm® Cortex®-M3 CPU, which provides a scalable platform for many consumer and industrial applications. Popular applications range from motor control, factory automation, white goods and power tools to medical devices, major home appliances, digital consumer devices and office automation equipment. The FM3 CY9Ax5x-Series is a low power group that operates with a voltage range of 1.65V to 3.6V. The FM3 CY9Ax5x-Series is designed for low-power applications and delivers up to 40 MHz of CPU speed, up to 512 KB of flash with 32 KB work flash, separate power domains to reduce power consumption and support for HDMI-CEC.
- 40-MHz Arm® Cortex®-M3 CPU with 1.65V to 3.6V operating voltage
- Up to 512 KB flash, 64 KB SRAM with 32 KB work flash
- Separated power domains
- 8ch DMA controller
- 1x Multi-Function Timer (MFT)
- 3x Programmable Pulse Generators (PPG)
- 2x Quadrature Position/Revolution Counters (QPRC)
- Up to 16x Base Timers
- 1x Dual Timer, 1x Watch Counter
- Up to 16x Multi-Function Serial (MFS) interfaces configurable as SPI, UART, I2C
- Up to 2x HDMI-CEC
- External memory bus interface
- 2x 12-bit, 1-Msps ADCs with a 24-channel multiplexer input
- LCD drive with support for up to 44 segments and 8 common outputs
- 4MHz high-speed internal oscillator
- 80/100/120-pin LQFP
- 96/120-ball BGA
- Download the CY9Ax5x-Series datasheet
- Download the FM3 Peripheral Driver Library Software
- Start your first FM3 designs
- Join the Infineon Developer Community
产品
支持


