TLE9845QX
TLE9845QX can be used with P/N-MOSFETs for unidirectional motor control like HVAC blower
英飞凌的TLE9845QX产品属于TLE984x产品系列。片上系统(SOC)可驱动功率PN MOSFET半桥。半桥包括P通道高边MOSFET和N通道低边MOSFET。TLE9845QX与PN MOSFET半桥相结合,旨在满足HVAC鼓风机或燃油泵等智能直流有刷电机控制应用的需求。TLE9845QX支持系统解决方案,可通过智能电源按需控制提高效率。TLE9845QX可实现真正的机电一体化解决方案,将电子设备安装在电机上。因此,电机控制的外部控制信号(LIN或简单的PWM)不会产生任何可能会干扰汽车中的其他电子元件的无用辐射
特征描述
- Arm® Cortex® M0 MCU
- 系统时钟高达 40MHz
- 48kB闪存,包括4K EEPROM仿真
- 4KB RAM
- 具有PWM功能的2个高边和2个低边开关
- 5V 供电输出
- 集成LIN收发器,兼容LIN标准2.2和SAE J2602,支持通过LIN进行快速编程
- 8位ADC,带7个通道,用于电压和温度监控
- 具有13个通道的10位ADC(6个模拟输入,5个HV监视器输入和电池感测)
- 片上振荡器和PLL
- PWM信号发生器和16位定时器
优势
- 完整的片上系统
- 采用极少数量的外部元件降低BOM 成本
- VQFN封装,封装尺寸为7x7 mm,可节省PCB空间
潜在应用
- 风扇/鼓风有刷 - 直流电机控制
- 泵有刷直流电机控制
Infineon Embedded Power ICs are supported by a complete development tool chain provided by Infineon and third party vendors. The tool chain includes compilers, debuggers, evaluation boards, LIN low level drivers and configuration tools as well as variety of example software code.
For more information about the tool chain installation steps, watch our video "Toolchain Installation for Embedded Power ICs / TLE98xx".
| Toolchain Installation Steps | Company | Description | |
| STEP 1 | Download and Install |
|
|
| STEP 2 | Download Config Wizard |
![]() |
|
| STEP 3 | Download and Install |
![]() |
|
| STEP 4 | Download the SDK via µVision 5 Pack Installer (see step 1) |
|
|
*If you still need the Config Wizard V1, please follow the link.
设计的附加工具
| 工具 | 描述 |
|---|---|
| 功率损耗
|
|
| Boot Strap Loader通过 uIO Stick进行支持 |
|
| MicroInspector (Pro)
|
|
英飞凌推荐 LIN 低电平驱动器 (LLD) 合作伙伴 IHR 和 Vector——汽车电子设备领域知名组织
IHR 和 Vector 是经过验证的合作伙伴,其驱动器和驱动器配置工具兼容英飞凌嵌入式电源 IC,支持 LIN 规范 1.3、2.0 和 2.1。提供的解决方案让设计师有更多选择,具有可靠的测试规范、直观的操作和诊断服务。
Automotive Motor Control – Understandable
Welcome to our new training series “Automotive Motor Control - Understandable”. This series is aimed at all those who have something to do with electric motors and motor control in Automotive or want to get a first overview. The topics covered within the training have furthermore been tailored to auxiliary units such as pumps and fans.







