SAL-TC399XE-256F300S BC
Trace, Measurement and Calibration in the target system
The SAL-TC399XE-256F300S BC belongs to the TC39x Emulation Devices . It has the same feature set as the TC39x standard family with additional debug and tracing capabilities. The TC39xXE offers support for calibration, rapid prototyping, instrumentation and debug/emulation.
TC39xXE is based on TC39x. It can be used to emulate:
- TC39x standard devices (6 CPUs)
- TC38x standard devices (4 CPUs)
Standards Features :
TC39xXE has the same features as the TC39x standard devices:
|
Emulation Features :
|
Benefits :
|
|
MCDS tracing can be evaluated using the free of charge MCDS Trace Viewer tool which comes with the DAS installation www.infineon.com/DAS
Compatibility
Full compatibility with TC39x standard devices. For TC38x systems the following points need to be considered:
- Thermal design and power supply need to support the higher TC39xXE power consumption
- SW needs to be tolerant to the different CHIPID and JTAGID values
- The upper 12 ASCLIN modules (out of 24) of TC38x may not be used
AURIX™ Embedded Software
AUTOSAR suits from 3rd parties
AURIX™ Tool
英飞凌“HOT”系列培训为您的设计提供支持。
培训资料将为您呈现应用程序示例。
请在“HOT培训列表”显示的工具包中进行选择。
培训材料包括:
-
代码示例
-
面向Keil和DAvE Bench环境的完整项目文件
-
Powerpoint幻灯片将指导您逐步完成各个主题
-
所有示例均可按照幻灯片中的说明进行搭建
点击此处进入在线培训和演示页面
访问完整的 AURIX™ 文档!
- 请用您的公司邮箱在 myinfineon.com 进行注册
- 将登录名发送至:AURIX@infineon.com
- 注册后,将为新文档提供自动更新服务