SAK-TC389QP-160F300S AD
SAK-TC389QP-160F300S AE belongs to the AURIX™ TC38xQP family . AURIX™ second generation ( TC3xx ) comes back with an increase in performance, memory sizes, connectivity and more scalability to address the new automotive and industrial trends and challenges. This family has more than 20 products to provide the most scalable portfolio of safety microcontroller. In terms of performance, T38x offers 4 cores running at 300 MHz and up to 1.5 MBytes embedded RAM, and consuming below 2 W. Its mirrored embedded flash banks offers A/B swap capabilities.
特征描述
- 4 TriCore™ running at 300 MHz (with 2 additional checker cores delivering 2700 DMIPS)
- Supporting floating point and fix point with all cores
- 10 MB flash/ECC protection
- 1568 KB SRAM / ECC protection
- 1 Gbit Ethernet
- 12x CAN FD, 2x FlexRay, 24x LINs, 6x QSPI, 2x I²C, 25x SENT, 5x SPI, 1x HSSL, 3x MSC
- eVita full HSM (ECC256 and SHA2)
- LFBGA-516 Package
- ISO 26262 ASIL-D support
- AUTOSAR 4.2 support
- Single voltage supply 5 V or 3.3 V
- 165°C junction temperature
- Standby mode controller
- Temperature :-40°C to 125°C
优势
- Best-in-class performance enabling ASIL-D designs
- Upward and downward scalable to the rest of AURIX™ TC3xx family
- A/B swap software update over the air support
- Easy migration from AURIX™ TC2xx thanks to high software and hardware compatibility
潜在应用
| Industrial applications:
|
Safety applications:
|
| Connectivity Applications:
|
Transportation applications:
|
| Powertrain applications: |
(H)EV applications:
|
Interactive Diagram [ pass over the diagram with the cursor to learn more about the features ]
AURIX™ Embedded Software
AURIX™ Tool
英飞凌“HOT”系列培训为您的设计提供支持。
培训资料将为您呈现应用程序示例。
请在“HOT培训列表”显示的工具包中进行选择。
培训材料包括:
-
代码示例
-
面向Keil和DAvE Bench环境的完整项目文件
-
Powerpoint幻灯片将指导您逐步完成各个主题
-
所有示例均可按照幻灯片中的说明进行搭建
点击此处进入在线培训和演示页面



