32 位 TRAVEO™ T2G Arm® Cortex® 微控制器
车身控制模块 (BCM)、HVAC 和汽车网关
32 位 TRAVEO™ T2G Arm® Cortex® 微控制器 子类别
折叠所有子类别 展开所有子类别32 位 TRAVEO™ T2G Arm® Cortex® MCU 概述
英飞凌 TRAVEO™ T2G MCU 采用高性能 32 位 Arm® Cortex-M4F® 和 M7F CPU,工作频率最高可至 350 MHz,适用于互联汽车应用。低功耗MCU提供强大的连接功能,如CAN FD、CXPI、以太网和FlexRay,可实现更快的通信和更高的数据带宽。TRAVEO™ T2G 为外部存储器接口提供高速 SPI(Single、Dual、Quad或Octal)或 HYPERBUS™ 接口,支持嵌入式多媒体卡 (eMMC)、安全数字 (SD) 或安全数字输入输出 (SDIO) 的安全数字高容量 (SDHC) 接口,以及用于连接高端系列(CYT4BF 系列)数字音频设备的集成电路内置音频 (I2S) 接口。
英飞凌用于车身细分市场的 TRAVEO™ T2G 车身系列 (CYT2B...) 是各种应用的理想选择:例如,HVAC 系统、座椅控制单元、防盗器、TPMS 传感器、车门控制单元、中央网关和车身控制模块。
TRAVEO™ T2G 仪表盘微控制器系列 (CYT2C.../CYT2D...) 是仪表盘、平视显示器、数字后视镜、带显示器的 HVAC 系统和矩阵 LED 大灯控制单元等应用的专用产品线。
- Based on the powerful Arm Cortex R5F core in single and dual core operation it offers state-of-the-art real time performance, safety and security features. Infineon TRAVEO™ MCUs are used in motor control for Hybrid and Electric Vehicles (HEV/EV), body electronics and entry-level 2D and 3D instrument clusters.
- Infineon TRAVEO™ family builds upon the successful FR81S and FCR4 families.
- The family supports the latest in-car networks, offers high performance graphics engines optimized for a minimum memory footprint and embeds dedicated features to increase data security in the car.
- While we are maintaining the longevity of the products for the automotive industry, the following products listed under this page are not recommended for new design.
- S6J312A/9, S6J32BA, S6J311A/9, S6J312E/D, S6J342x, S6J351C, CY9DF566 / 565 / 564
S6J32xx series of the TRAVEO™ family delivers state-of-the-art 2D and 3D graphics, which Infineon has optimized to bring sophisticated and automotive specific graphics functions into the car without increased power and BOM requirements. As the first 3D-capable Arm Cortex-R5 cluster MCU, Infineon's graphics engine provides greater memory savings, increased safety features and rich image capabilities, without the need for external video RAM. These, in turn, help manufacturers take advantage of lower overall system costs to proliferate the advanced driver experience previously reserved for luxury automotive brands. Infineon integrates its breakthrough HYPERBUS™ interface, enabling seamless connections with HYPERBUS™ memories, including Infineon HYPERFLASH™ and HYPERRAM™ memory, to provide customers design simplification and faster performance in automotive systems.
The TRAVEO™ CY9D560 series features dual Arm® Cortex® -R5 cores and operate at 200 MHz. This family of microcontrollers expands Infineons portfolio to be utilized in Hybrid Electrical Vehicles (HEV) and Electrical Vehicles (EV). The dual-core / dual motor control structure on a single chip allows the simultaneous control of two motors (e.g. of the motor and the generator of an electrical engine system). Both motor control modules have their own embedded interface circuits for resolver sensors and include unique hardware IP to speed up motor control operations. The dual core approach and several inbuilt diagnosis functions support the required level of functional safety.
The TRAVEO™ S6J3100 series incorporates the high-performance CAN FD interface for enhanced in-vehicle networking. The product series is focused on various automotive applications including Body Control Module (BCM), Heating, Ventilation and Air Conditioning (HVAC). In addition to the CAN FD interface operating at 5Mbps, it also features Secure Hardware Extension (SHE) for network security and improved performance for connected cars, as well as advanced partial wakeup for lowering power consumption.
-
车身控制模块
-
信息娱乐系
- 网关