DDR
综述
QDR™-IV Solution provides fast random memory access to Exablaze's Exalink fusion switch
The QDR™ consortium defined DDR CIO SRAMs are similar to the legacy Synchronous Burst SRAM products but with double data rate I/Os. Like the Synchronous Burst SRAMs they are used for read intensive functions such as packet look up and packet classification in networking/communication applications. The DDR SRAMs have a maximum clock speed of 167MHz with a read latency of 1 cycle and are available in an industry standard 165 Ball BGA
产品
合作伙伴
支持