IRHNJ9A3034
综述

Rad hard, 60V, 40A, single, N-channel MOSFET, R9 in a SMD-0.5 package - SMD-0.5, 300 krad TID, COTS
Features
- Single event effect (SEE) hardened.
- Low RDS(on)
- Fast switching
- Low total gate charge
- Simple drive requirements
- Hermetically sealed
- Ceramic package
- Light weight
- Surface mount
- ESD rating: class 2 per MIL-STD-750, Method 1020
Similar Parts
SMD-0.5, 100 krad(Si) TID, COTS |
|
SMD-0.5, 100 krad(Si) TID, QIRL |
|
SMD-0.5, 100 krad(Si) TID, QPL |
|
SMD-0.5, 300 krad TID, COTS | |
SMD-0.5, 300 krad TID, QIRL | |
SMD-0.5, 300 krad TID, QPL |
支持