IRHNJ57130A
综述

Rad hard, 100V, 22A, single, N-channel MOSFET, R5 in a SMD-0.5 package - SMD-0.5, 100 krad(Si) TID, COTS, Lead Attached
Features
- Single event effect (SEE) hardened.
- Ultra low RDS(on).
- Low total gate charge
- Simple drive requirements
- Ease of paralleling
- Hermetically sealed
- Ceramic package
- Light weight
- Surface mount
Potential Applications
- DC-DC converter
- Motor drives
Similar Parts
SMD-0.5, 100 krad(Si) TID, COTS |
|
SMD-0.5, 100 krad(Si) TID, COTS, Lead Attached |
|
SMD-0.5, 100 krad(Si) TID, COTS, Lead Attached and Formed |
|
SMD-0.5, 100 krad(Si) TID, QIRL, Lead Attached | |
SMD-0.5, 100 krad(Si) TID, QIRL, Lead Form Up | |
SMD-0.5, 100 krad(Si) TID, QPL | |
SMD-0.5, 100 krad(Si) TID, QPL | |
IRHNJ53130 | SMD-0.5, 300 krad(Si) TID, COTS |
JANTXVF2N7481U3 | SMD-0.5, 300 krad(Si) TID, QPL |
JANSF2N7481U3 | SMD-0.5, 300 krad(Si) TID, QPL |
IRHNJ54130 | SMD-0.5, 500 krad(Si) TID, COTS |
JANSG2N7481U3 | SMD-0.5, 500 krad(Si) TID, QPL |
支持