M3GB5005S/CKC
综述

Hybrid DC-DC converter with 50 Vin and 5 Vout single output, 40 W total output power - K Level Screening, Gold Plated Leads
Features
- Low Weight < 100 grams
- Magnetically Coupled Feedback
- 38V to 60V DC Input Range
- Up to 40W Output Power
- Single and Dual Output Models Include 3.3, ±5, ±12 and ±15V
- Under-Voltage Lockout
- Short Circuit and Overload Protection
支持