Radiation tolerant memories Engineered for design options and flexibility in LEO space applications and constellations
综述
Infineon’s rad tolerant memories for NewSpace are based on our broad portfolio of memory products designed for demanding applications such as automotive, industrial, medical and space electronics. Targeted at low Earth orbit (LEO) applications and constellations, and mission lifetimes under five years, the rad tolerant memories are ideal in systems that may not require traditional mil/aero certifications, but do benefit from the robust performance and reliability in harsh environments.
Our portfolio includes:
- Volatile memories
- Quad Data Rate (QDR)® II+ Synchronous SRAMs
- Asynchronous SRAMs
- Non-volatile memories
- Serial and parallel NOR Flash
- Serial and parallel F-RAMs
Contact Infineon IR HiRel sales to learn more about our NewSpace rad tolerant memories.
支持