EZ-Host USB Memory Key Bridge Solution
综述
The USB Memory Key Bridge design from Créalie adds support for any USB Memory Key (or USB Flash Drive) into your embedded system. Based on the Infineon EZ-Host family of microcontrollers, the bridge provides a standard UART interface to send commands for creating, writing, reading and deleting files on the USB Memory Key connected to the gateway. This design comes with both ready-to-use hardware and software, making integration as simple as Plug 'n Play.
- Ready to use
- Supports FAT 16/32 file systems
- Simple command language over RS232 (create file/read/append/...)
This reference design kit includes:
- Demo board, schematics, BOM, layout
- EZ-Host firmware
- PC demo application
For more information, please contact:
Beatrice Leo, Créalie
beatrice.leo@crealie.com
支持