TLS850F3TU V33 BOARD
综述
OPTIREGTM linear voltage regulator TLS850F3TUV33 demoboard is to be used during the design-in process for evaluating the TLS850F3TUV33 from Infineon Technologies AG.
特征描述
- Output voltage 3.3 V ±2%
- Current capability 500 mA
- Input voltage range from 3 V to 42 V
- Stable with 1 µF ceramic output capacitor
- Ultra low current consumption: typically 26 µA
- Very low drop out voltage: typically 100 mV at 100 mA
- Watchdog circuit for monitoring a microprocessor
- Watchdog inhibit
- Output voltage supervision by reset circuit with programmable delay time
- Output current limitation
- Overtemperature shutdown
- Green Product (RoHS compliant)
潜在应用
- Telematics systems
- ADAS cameras and radar systems
- Navigation systems
- Body control modules
支持


