TLS830A4EPV50 BOARD High performance, low dropout linear voltage regulator and ultra-low quiescent current for 5.0 V supply in a PG-TSDSO-14 package.
综述
Evaluate TLS830A4EPV50 linear voltage regulator with the OPTIREG™ TLS850A4TEV50 demoboard. This high-performance regulator features low dropout voltage, ultra-low quiescent current, and an input voltage range of 3.2 V - 40 V. Ideal for automotive supply systems, offers fast regulation, high stability, and internal protection features, including output current limitation and overtemperature shutdown, for reliable operation in harsh environments.
特征描述
- Plug and Play Evaluation Capability
- Easy verification and configuration
- Easy-to-use Banana connectors
- Test points for advanced Verification
优势
- Demonstrate potential of TLS830A4EPV50
- Save design time
- Easy application adaption for evaluation
潜在应用
- Automotive Permanent battery supply
- Automotive cranking condition systems
- General automotive applications
- Automotive supply for CAN transceivers
- Remote keyless systems
图表
支持