TLF35585QVS01 BOARD
This application board enables you to test analog performance of the OPTIREGTM PMIC TLF35585QVS01, functional safety system – supply for AURIXTM microcontroller. The OPTIREGTM PMIC TLF35585 device consists of step up/down pre-regulator, three linear post regulators and two trackers VFB =5.8 V, Quc = 5.0 V/ 3.3 V, Qst = 5.0 V/ 3.3 V, Qco = 5.0 V, Qvr = 5.0 V, Qt1=Qt2 = 5.0 V.
The board enables the user to test all power supply rails with external load resistors and to measure SPI signals, INT interrupt signal, ERR signal and window-watchdog service signal (WDI).
Purchasing the companion board TLF35584 MC it is possible to test also the digital performance.
For datasheet and further support, please contact your sales representative or the Technical Assistance Center (TAC).
特征描述
- OPTIREGTM PMIC and the passive external components integrated on one PCB
- Optimized layout
- Connector available to enable fast oscilloscope measurements
- ISO 26262 Compliant
优势
- Analog testing of TLF35x power supply performance w/o the need of a microcontroller unit
- Testing of FuSa related functions: WWD, FWD, Err signal, SS1/ SS2, INT
- Advantages
- Get acquainted with safety system-supply mechanisms of TLF35x in a protected environment
- Get expertise and save time: PCB layout and BOM indication to play around with
- Quick set-up to verify the configuration meets your system requirements
