TLF35585QUS01 BOARD
This application board enables you to test analog performance of the OPTIREGTM TLF35585QUS01 PMIC, functional safety system – supply for AURIXTM microcontroller.
The OPTIREGTM TLF35585QUS01 PMIC stand-alone consists of step up/down pre-regulator, three linear post regulators and two trackers VFB =5.8 V, Quc = 5.0 V/ 3.3 V, Qst = 5.0 V/ 3.3 V, Qco = 5.0 V, Qvr = 5.0 V, Qt1=Qt2 = 5.0 V.
The board enables the user to test all power supply rails with external load resistors and to measure SPI signals, INT interrupt signal, ERR signal and window-watchdog service signal (WDI).
Purchasing the companion TLF35584MC board enables to test the digital performance in addition to the analog performance.
If you don‘t have access to the AURIX™ myICP yet, please follow the instructions here.
特征描述
- OPTIREGTM PMIC and the passive external components integrated on one PCB
- Optimized layout
- Connector available to enable fast oscilloscope measurements
- ISO 26262-compliant
优势
- Analog testing of TLF35585QUS01 power supply performance w/o the need of a microcontroller unit
- Testing of FuSa related functions: WWD, FWD, Err signal, SS1/ SS2, INT
- Get acquainted with safety system-supply mechanisms of TLF35585QUS01 in a protected environment
- Get expertise and save time: PCB layout and BOM indication to play around with
- Quick set-up to verify the configuration meets your system requirements