TLE92466ED EVALBOARD
TLE92466ED evaluation board provides a quick pick and place solution for costumer’s lab evaluations.
The Evaluation board comes with the Solenoid Driver TLE92466ED and all required external components. The Evaluation PCB is designed on an Arduino Formfactor which makes it controlled by all Arduino compatible microcontroller boards, e.g.: Infineon XMC1100 Boot Kit, Infineon XMC4700 Relax Kit, Aurix ShieldBuddy or Arduino Uno. Please note that the microcontroller board is not included.
特征描述
• Six independent low side channels with integrated MOSFETs (RDSon = 115 mΩ)
• <1% current control accuracy
• Programmable setpoint from 0mA to 1.5A
• Load current including dither 1.8A
• Current in parallel channel mode 2.7A
• Integrated dither generator with programmable amplitude, frequency and waveform
• 15 bit current setpoint resolution
• Integrated sense resistor RSHUNT = 140 mΩ
• Excellent immunity to large load supply voltage changes
• Operation down to 3.5 V at VDD pin
• 32 bit SPI with 8 bit CRC and SPI watchdog
• Sophisticated protection and diagnostic functions for each channel in on and off state
- Independent thermal shutdown for each channel
- Diagnostic Function (Open Load, Short Circuit Ground, Over Current)
- Voltage monitoring
- Overtemperature protection
• Two independent current feedback paths
• Integrated system clock with clock watchdog
• Temperature range -40°C to 175 °C
• Small power package PG-DSO-36-72
• Green product (RoHS-compliant)
• Pb-free (RoHS-compliant) package
• AEC-Q100 Grade 0 qualified
• ISO 26262 Safety Element out of Context for safety requirements up to ASIL C
优势
• Enables ASIL D on system level
• Full temp range up to 175°C
• +/- 1% Current Accuracy over lifetime (-40°C to 150°C)
• Excellent regulation performance for step responses
• Excellent Battery Ripple Rejection
• Ease of use due to family concept with 4CH TLE92464ED device
• Same software and package as TLE92464ED enables maximal reuse
• Scalable solution
• Integrated Power Devices
• Minimizes number of components placement, simplifies PCB layout
• Enables current limitation, slew rate control and thermal protection
• Improved Short-to-Battery performance
潜在应用
• Variable force solenoids (e.g. automatic transmission solenoids)
• Other constant current solenoids
- Idle air control
- Exhaust gas recirculation
- Vapor management valve
- Suspension control


