TLD23X2-3STD_EVAL Evaluation board for LITIX™ Basic+
综述
Evaluation board for LITIX™ Basic+: Equipped with TLD2372-3ET, TLD2382-3ET, TLD2392-3ET and on-board 3x3x3 red LEDs load.
特征描述
- Output current: up to 150 mA/channel
- Power offload via external resistor
- Supports analog, digital dimming
- Adjustable output current for LEDs
- Configurable fault management options
- TLD2372-3ET: 1-fail-all-OFF/ON
- TLD2382-3ET: 1-fail-all-OFF
- TLD2392-3ET: 1-fail-all-ON
- Open load, short to battery protections
- Thermal shutdown protections included
- Thermal derating via external NTC
优势
- Easy evaluation of each device's pin
- Configurable fault management options
- Thermistor placed close to LEDs
- Cable-free connection among boards
- Compatible with LITIX™ Basic+ boards
支持