S6SBP201A1AVA1001
1ch Buck-Boost DC/DC Converter IC for Automotive applications S6BP201A1A Evaluation Kit
S6SBP201A1AVA1001 is the evaluation kit for primary power block for automotive. The board implements power management IC S6BP201A.
S6BP201A is a 1ch Buck-boost DC/DC converter IC with four built-in switching FETs. This IC is able to supply up to 1.0A of load current within the very wide range from 2.5V to 42V in the input voltage. This IC has an operation mode that is automatically changed to PFM operation during low load, which can achieve super-high efficiency with a very low quiescent current 20 µA. It is possible to provide stable output voltage from an automotive cold cranking and load dump, up to 42V, conditions within 1 ms transition time. As a result, this IC is suitable for power supply solutions of automotive and Industrial applications.
|
|||||||||||||||||||||||||||||||||||||||||||||||||||||


