REF_XDPS2201E_170W_BPA This reference design with XPDS2201E HFB controller with expanded feature set enables wide input designs for eBike and Power Tool chargers.
综述
The converter has high peak efficiency of 95% and two control inputs that define the setpoints for the constant current (CC) and constant voltage (CV) regulation loops. Therefore, it is ideal for use in battery charging applications in combination with a safety switch and charging controller. A voltage doubler ensures configurable wide input range to cover different residential voltages across the world.
特征描述
- Hybrid flyback topology for battery charger
- Wide output voltage range, 18 - 42 V
- 170 W output power
- Optional auxiliary supply possible
- Control interface for CC & CV adjustment
优势
- High efficiency up to 95% at full load
- Cost-optimized with input voltage doubler
- Simplified design with tools and guide
List of Components:
支持