REF_OPTIMIZER_600W Power optimizer, based on the buck topology, features maximum power point tracking algorithm.
综述
600W Optimizer with MPPT tracking functionality. Up to 80 V input and output voltage and 18 A max output current.
Using newest OptiMOS™ 6 technology in combination with an EiceDriver™ dual-channel junction-isolated gate driver IC. Constant high-side turn on ability.
特征描述
- Max. 600 W output power
- Wide MPPT range 15 - 80 V
- Max. output current 18 A
优势
- Fully integrated MPPT alghorithm
- Layout and firmware after board registration
- Quick start with user guide
潜在应用
- Resindetial solar
- Power optimizer
- Portable power station /portable ESS
List of components
- 2EDL8034F5B
- ISC080N10NM6
- TLS203B0EJ V33
- XMC1302-Q040X0200 AB
支持