REF_ICL5102HV_350W 350 W AC/DC LED driver reference board with ICL5102HV, an advanced 980 V resonant half-bridge controller IC with an integrated PFC stage.
综述
Highly efficient, dimmable 350 W AC/DC LED driver reference board, demonstrating the performance of the ICL5102HV, an advanced 980 V resonant half-bridge controller IC with an integrated PFC stage.
It is designed for LED driver applications such as horticulture and fishing lighting, street lighting, and parking space lighting where high AC input voltage systems are commonly used.
特征描述
- High efficiency w/resonant LCC topology
- Wide output voltage range
- Analog Dimming for precise output control
- High AC input voltage range (249 to 528 VAC)
- Robust Design with CoolMOS™ PFD7 950 V
优势
- Increased overall system efficiency
- Enhanced flexibility w/ analog dimming
- Increased reliability
- Simplified Design with LCC Design Tool
- Cost-Effective with single-sided PCB
List of Components:
支持