REF_780W_IBB_XDPP1100 780 W buck-boost converter based on XDPP1100 achieves 97% efficiency, with nominal output voltage of 28 V and it can be adjusted from 20 V to 56 V
综述
This 780 W interleaved buck-boost converter (REF_780W_IBB_XDPP1100) based on XDPP1100 digital controller achieves > 97% efficiency. An active ZVS circuit transfers Qrr charge from the SR MOSFET to the output capacitor without losses, ensuring ZVS in the control MOSFET. Hardware-based PID compensation enables fast dynamic response, with voltage adjustment via PMBus and 64 kB OTP memory for firmware updates through the I2C protocol.
特征描述
- Programmable output voltage from 20 V - 56 V
- Active ZVS circuit reduces Qrr loss
- Interleaved 2-phase with current balance
- Fast short circuit protection @ADC 25 MHz
- PMBus interface for telemetry
优势
- 97% efficiency with HTSK and no air flow
- Configurable output voltage by PMBus
- FW based customization for current telemetry
List of Components:
支持