REF_65W_HFACF_PAG2_PA
综述
Compact 65 W USB-C PD power adapter
REF_65W_HFACF_PAG2_PA was developed for a USB-PD power adapter with a wide 100 Vac - 240 Vac range and output voltage from 5 V to 20 V. The output power of this design is 65 W. The design can meet the new EuP Lot6 tiny load requirement. It features the industry’s benchmark uncased power density (32 W/in³) based on EZ-PD™ PAG2-AC. The design is powered by Infineon CoolGaN™ (GS-065-009-6S-L) with an integrated lossless current sense feature.
特征描述
- Best-in-class tiny load efficiency
- Support laptop power adapter peak load
- High power density (uncased 32 W/in³)
- Support 65 W output wattage
- Support PD 3.1 PPS
- Support BC1.2, Apple charging, and QC5.0
- Support high frequency operation
- Wide input operation (100 Vac - 240 Vac)
- Wide output voltage (5 V- 21 V)
- Integrate x-cap discharge
- Integrate Vcc boost converter
- Support firmware upgrade over CC lines
优势
- Highly integrated system solution
- Meet DoE VI and CoC Tier2
- Meet IEC62368 x-capacitor discharge
- Meet EuP Lot6 (180 mW/250 mW) tiny load
- Low standby power consumption <30 mW
- Support firmware upgrade over USB-C
- Capable of upgrading to PD 3.2 AVS
List of components
- USB-C AC-DC Solution (EZ-PD™ PAG2S-AC and PAG2P)
- GaN Switch (GS-065-009-6S-L)
- OptiMOS™ (ISC030N12NM6)
- OptiMOS™ (BSZ0902NS)
视频
支持