REF_5QR2280BG-1_24W1 REF_5QR2280BG-1_24W1 is a reference board using the latest CoolSET™ 5th Generation Quasi Resonant Plus ICE5QR2280BG-1 switching controller.
综述
This 24 W auxiliary SMPS reference design operates under a wide range input developed with indoor residential airconditioning application in mind. It features the new CoolSET™ 5th Generation Quasi Resonant Plus ICE5QR2280BG-1 with 800m V integrated MOSFET in DSO-12 package.
特征描述
- Universal input: 85 ~300 VAC, 50/60 Hz
- Output 1: 12 V
- Output current 1: 1.92 A
- Output 2: 5 V
- Output current 2: 0.2 A
优势
- Robust operation
- Digital frequency reduction
- Programmable burst mode
- Integrated 800 V MOSFET
List of Components:
支持