REF_5GR4780AG-1_6W1 REF_5GR4780AG-1_6W1 is a reference board using the latest CoolSET™ 5th Generation Fixed Frequency Plus ICE5GR4780AG-1 switching controller.
综述
This 6 W reference board operates under a wide range input developed with offline SMPS application in mind. It features the new CoolSET™ 5th Generation Fixed Frequency Plus ICE5GR4780AG-1 with 800 V integrated MOSFET in DSO-12 package.
特征描述
- Universal Input: 85 ~264 VAC, 50/60 Hz
- Output 1: 12 V
- Output Current 1: 0.5 A
优势
- Robust operation
- Digital frequency reduction
- Programmable burst mode
- Integrated 800 V MOSFET
List of Components:
支持