REF_5AR4770AG-1_15W1 REF_5AR4770AG-1_15W1 is a reference board using the latest CoolSET™ 5th Generation Fixed Frequency Plus ICE5AR4770AG-1 switching controller.
综述
This 15 W reference board operates under a wide range input developed with offline SMPS application in mind. It features the new CoolSET™ 5th Generation Fixed Frequency Plus ICE5AR4770AG-1 with 700 V integrated MOSFET in DSO-12 package.
特征描述
- Universal Input: 85 ~264 VAC, 50/60 Hz
- Output 1: 12 V (isolated)
- Output Current 1: 1 A
- Output 2: 5 V (isolated)
- Output Current 2: 0.1 A
- Output 3: 15 V (non-isolated)
- Output Current 3: 0.1 A
优势
- Robust operation
- Digital frequency reduction
- Programmable burst mode
- Integrated 700 V MOSFET
List of Components:
潜在应用
- Residential inverterized indoor air-condition and appliances with variable speed drive control
- Home appliances
- Air conditioners
- Industrial
- Power supplies SMPS
支持