REF_36W_SLFOC_XMC13_CF 36 W Low voltage ceiling fan solution. Powered by integrated controller at AC DC PFC flyback stage for constant voltage output.
综述
The REF_36W_SLFOC_XMC13_CF is the turn-key plug-in low voltage solution with UI configuration, enabling a smoother and faster implementation process.
XMC1302 microcontroller used for BLDC sensorless FOC motor drive. It includes the 6-channel gate driver and motor inverter MOSFET.
特征描述
- 230 VAC nominal operating input
- Efficiency at least 85%. Full Load
- Standby power <0.85 W at input 90~300 VAC
- Flyback input/output OVP
优势
- Single-shunt sensorless FOC
- Stall Detection
- Catch-free running
- IR/RF remote speed control
- GUI interface Tuning
- Motor driver HW/SW OCP, DC-link OVP/UVP
支持