REF_2200W_DRHSC_XDP 2200 W 48 V to 12 V regulated convertor using XDP710 Hotswap controller and XDPP1100 digital controller.
综述
The 48 V regulated DRHSC converter is capable of power conversion from 48 VDC to 12 VDC. The process of power conversion consist of two stages, the first stage is an unregulated ZVS switched capacitor converter, converting the 48 V input voltage down to 24 V voltage. followed by the regulated dual phase three level flying capacitor, converting the 24 V down to 12 V output voltage. It achieves 97.6% peak efficiency.
特征描述
- Digital controlled converter
- PMBus™ and I2C communication
- Hot swap provide the reliable softstart
- Interleaved mode operation
- Programmable Hotswap controller
优势
- High efficiency IBC
- ZVS for ZSC MOSFETs
- 3LFC-DP natural balancing system
- Minimal AC current in output inductor
- Configurable with GUI support
- High power density
List of components
支持