REF-HAIRDRYER-C101-6ED
Turn-key reference design kit for high-performance, high-efficiency PMSM/BLDC motor drive applications
The REF-Hairdryer-C101-6ED is a reference design kit featuring IMC101T iMOTION™ controller, 6EDL04I06PT SOI three-phase gate driver and IKD06N60RF IGBT. This reference design kit demonstrates our thin-film-SOI and Advanced Motion Control Engine (MCE 2.0) technologies for low power PMSM/BLDC motor drivers up to 100 kRPM and inverters rated up to 400 W. It is optimized for small home appliances like hairdryers, fans, pumps and other low-power motor drive applications.
Before setting up and running the motor control system, the user needs to download following files from the iMOTION™ Tools & Software:
- IMC101T-T038 MCE Software containing the latest MCE firmware image, corresponding default configuration files and release notes which are required for system configuring, controlling, tuning and monitoring
- MCEWizard and MCEDesigner PC tools which are required for system configuring, controlling, tuning and monitoring
User should check this page regularly for updates on MCE firmware or iMOTION™ PC tools. Please refer to the REF-Hairdryer-C101-6ED User Manual for more information.
特征描述
- Input voltage 85~265 Vac
- 400 W at 220 Vac input with wind cooling
- VSP speed command potentiometer
- Turnkey version sensor less & sensor FOC control
- User UART for Script function
- Over-current and over-temperature protection
- Fault diagnostic LED output
- Low noise single shunt current sample
- Auxiliary power supply with 15 V, 3.3 V
- Round PCB in diameter of 70 mm, 2 layers, 1 oz copper
- RoHS compliant
- Main Features of 6EDL04I06PT
- Thin-film-SOI-technology
- Maximum blocking voltage +600V
- Separate control circuits for all six drivers
- CMOS and LSTTL compatible input (positive logic)
- Signal interlocking of every phase to prevent cross-conduction
- Detection of over current and under voltage supply
- Main Features of IMC101T-T038
- Highly integrated solution for inverterized drives
- all digital and analog components integrated
- no external OPAMP or comparators required
- 3.3 V or 5 V supply
- Next generation of Motion Control Engine (MCE 2.0)
- Field proven computation engine for high efficiency sinusoidal motor control
- Single or leg shunt
- Sensorless or optional hall support
- Flexible host interface/control options
- Integrated protection features
- Multiple motor support with flexible parameter handling
- Highly integrated solution for inverterized drives
- Main Features of IKD06N60RF
- Optimized parameters for up to 20% lower switching losses
- Operating range of DC to 30 kHz
- Max junction temperature 175°C
- Short circuit capability of 5µs
- Very tight parameter distribution
- Best in class current versus package size performance
- Smooth switching performance leading to low EMI levels


