GS-EVB-IMS3-66516B-GS Horizontal insulated metal substrate GaNPX evaluation platform
综述
This horizontal insulated metal substrate (IMS3) evaluation platform can be used to evaluate the electrical and thermal performance benefits of GaNPX bottom-side cooled e-modes in high-power applications. The optimized thermal and electrical designs provide an excellent reference for implementing a low cost, high performance design.
特征描述
- Horizontal insulated metal substrate
- Increased power density
- Reduced system cost
优势
- Improved heat transfer
- Increased power density
- Reduced system cost
- High thermal conductivity (7.0 W/mK)
支持