FM0-V48-S6E1A1
综述
FM0-V48-S6E1A1 Arm® Cortex®-M0+ FM0+ MCU Evaluation Board
The FM0-V48-S6E1A1 evaluation board enables you to develop and test software for the S6E1A1 family of Arm® Cortex®-M0+ based devices, featuring the S6E1A12C0A microcontroller.
-
40MHz Arm® Cortex®-M0+ MCU
-
88KB flash and 6KB SRAM
-
Multi-Function Serial interfaces (UART/SPI/I2C), ADC and various system peripherals
-
CMSIS-DAP: Programming and debugging of the target device
-
Onboard peripherals: User-LED, user buttons and a touch slider
Use the Peripheral Driver Library (PDL) code examples. Download and install the PDL, and look in the examples folder. There are dozens of code examples available. Retarget the examples to your hardware.
You can also download a blank template project (contained in FM0-V48-S6E1A1 Kit.zip), which you can use as a starting point for your own development.
支持