EVAL_XDPS2221E_120W_3C 120 W USB Power Delivery evaluation board demonstrates the XDPS2221E controller and CoolGaN™ switches for multi-port USB PD charging application.
综述
The XDP™ XDPS2221E controller is an easy- to-use, highly integrated device including the multimode PFC controller, the hybrid-flyback (HFB) controller. The high level of integration for both PFC and HFB stages makes it the perfect choice for wide input – wide output applications.
特征描述
- PFC + Hybrid-flyback + DC/DC-Buck
- Maximized peak efficiency above 95%
- Wide output voltage page for USB-PD 3.1
- 120 W output power
- CoolGaN™ swithes at PFC and half-bridge
- 3-port PD output with EZ-PD™ CCG7SC
优势
- PFC + HFB combo control for PD charging
- Minimized standby power consumption
- Compliance to DoE Level VII
- Scalability from single- to multi-port
List of Components:
支持