EVAL_TDM3883_3.3VOUT
综述
Evaluation board 3 A IPOL synchronous buck voltage regulator with integrated inductor
The EVAL_TDM3883_3.3VOUT 3 A point-of-load (POL) module is an easy-to-use, fully integrated and highly efficient DC-DC module. The module’s pulse width modulation (PWM) controller, MOSFETs, and inductor make TDM3883 a space-efficient solution, providing accurate power delivery. The TDM3883 employs an enhanced stability engine that makes it stable with ceramic capacitors without compensation. The board features Vin = 12 V, Vout= 3.3 V, Fsw= 800 kHz, Iout= 0–3 A.
特征描述
- Optimized module with inductor included
- Enhanced stability IPOL engine stable with ceramic capacitors and no external compensation
- Enhanced light load efficiency with reduced switching frequency and diode emulation
- Internal soft-start, enable input , pre-bias start-up, thermal shut-down, power good output
- Precision reference voltage (0.5 V+/-1.0 %)
潜在应用
List of Components
- IPOL 3 A single output high-efficiency buck regulator module with integrated inductor
(TDM3883)
视频
支持



