EVAL_TDA38540_1VOUT_1P TDA38540's evaluation board optimized for Vout = 1.0 Vout
综述
EVAL_TDA38540_1VOUT_1P evaluation board is intended for design engineers to fully evaluate the capabilities of TDA38540 in a single phase, single output configuration. A user manual that describes the operation, schematic, and bill of materials (BOM) for the board is also provided. Detailed application information for TDA38540 can be found in the dedicated datasheet.
特征描述
- Vin range from 3.0 to 17 V with ext Vcc
- Vout range of 0.6 V to 6.0 V
- Current mode control with fixed Fsw
- Standalone or stackable operation
- Programmable Fsw from 400 kHz - 2 MHz
- Sync to an external clock signal
- Voltage monitoring with PGOOD
- Comprehensive protection features
优势
- High efficiency and high power density
- Excellent noise and jitter performance
- Scalable up to 160 A, single output VR
- Stable and reliable VR
List of components:

支持