EVAL_5AR0680AG-1_44W1 EVAL_5AR0680AG-1_44W1 is an evaluation board using the latest CoolSET™ 5th Generation Fixed Frequency Plus ICE5AR0680AG-1 switching controller.
综述
This 44 W evaluation board operates under a wide range input developed with offline SMPS application in mind. It features the new CoolSET™ 5th Generation Fixed Frequency Plus ICE5AR0680AG-1 with 800 V integrated MOSFET in DSO-12 package.
特征描述
- Universal Input: 85 ~300 VAC, 50/60 Hz
- Output 1: 12 V
- Output Current 1: 3.67 A
优势
- Robust operation
- Digital frequency reduction
- Programmable burst mode
- Integrated 800 V MOSFET
List of Components:
支持