EVAL_3889_3.3VOUT
综述
Evaluation board - 12V input 3.3V output featuring IR3889M
The IR3889M evaluation board EVAL_3889_3.3Vout features 12V input, 3.3V output.
特征描述
- Vin = +12 V
- Vout = +3.3 V @ 0- 30 A
- Fs=600 kHz/800 kHz
- L= 470 nH (12.5 mm x 13 mm x 9 mm, DCR=0.165 mΩ)
- Cin= 10 x 22 µF (25 V, ceramic 0805) + 1 x 330 µF (25 V, electrolytic, optional)
- Cout=10 x 47 µF (6.3 V, ceramic 0805)
潜在应用
- Server Applications
- Storage Applications
- Telecom and Datacom Applications
- Distributed Point of Load Power Architectures
支持


