EVAL-PS-DP-MAIN-M5 Universal discrete Power Semiconductor 600 V - 1200 V in TO-247 3-/4-pin evaluation platform
综述
The universal evaluation platform with EiceDRIVER™ gate driver IC demonstrates driving options for discrete Power Semiconductors in TO247 3-pin and 4-pin. It includes a motherboard and gate driver card, designed modularly for future expansion. The motherboard supports up to 800 V and 130 A pulsed current.
特征描述
- VCC2: -5V to +20V
- VCC1 supply fixed at +5 V
- SMA-BNC gate connection
- Optional coaxialshunt current measure
- Optimized commutation loop
- External load inductor connection
- Adjustable temperature testing
优势
- Reference design with drivecard
- Benchmark all TO-247 3 /4-pin packages
- Modular for future expansion
图表
支持