CYW9P62S1-43438EVB-01
CYW9P62S1-43438EVB-01 PSoC™ 62S1 Wi-Fi BT Pioneer Kit
The PSoC™ 62S1 Wi-Fi BT Pioneer Kit (CYW9P62S1-43438EVB-01) is a low-cost hardware platform that enables design and debug of the PSoC™ 62 MCU and CYW43438 embedded in an AzureWave AW-CU427-P LGA module.
The AzureWave AW-CU427-P module integrates a Cypress PSoC™ 62 MCU and CYW43438 Wi-Fi/BT combo chip into a 36.0mm(L) x 18mm(W) x 2.8mm(H) LGA package with on-board PCB antenna. The module has 68 MCU GPIOs, of which, 66 are available on the CYW9P62S1-43438EVB-01 kit.
The PSoC™ 62 MCU delivers dual-cores, with a 150-MHz Arm® Cortex®-M4 as the primary application processor and a 100-MHz Arm Cortex-M0+ as the secondary processor for low-power operations. It has an embedded 288KB SRAM, 1MB+32KB FLASH, and 128KB ROM.
The Infineon CYW43438 is a highly integrated single-chip 2.4 GHz WLAN IEEE 802.11 b/g/n MAC/baseband/radio with Bluetooth® 5.1 compliance + enhanced data rate (EDR) support. In addition, it integrates a power amplifier (PA) that meets the output power requirements of most handheld systems, a low-noise amplifier (LNA) for best-in-class receiver sensitivity, and an internal transmit/receive (iTR) RF switch, further reducing the overall solution cost and printed circuit board area.
The PSoC™ 62S1 Wi-Fi BT Pioneer Kit includes a Cypress Excelon™ Ultra 4Mbit, 108-MHz Quad SPI nonvolatile F-RAM in an 8-pin SOIC package, that facilitates instant, local and energy-efficient data-logging at write speeds that are as fast as parallel battery-backed solutions and provides virtually unlimited read/write cycle endurance.
The PSoC™ 62S1 Wi-Fi BT Pioneer Board comes with 2 buttons and a 5-segment slider. Using the 4th generation CapSense™ provided in the PSoC™ 62 Line, self- and mutual-capacitive-sensing systems can be evaluated with this kit.
ModusToolbox™ provides support for design and development of the PSoC™ 62S1 Wi-Fi BT Pioneer Kit. To download ModusToolbox™, please visit the ModusToolbox™ page. For code examples, please visit the Infineon's GitHub Repository or the New Application Wizard in ModusToolbox™.
The PSoC™ 62S1 Wi-Fi BT Pioneer Kit will be supported in the Mbed OS.