CYTVII-B-H-176-SO
The CYTVII-B-H-176-SO is a 176-pin socketed evaluation board based on the TRAVEO™ T2G body high family of devices. The evaluation board is designed to enable the users to develop and test functionalities such as Audio Interface, Automotive Ethernet, SD Card, SMIF, Dual QSPI User Switch, User LED and UART communication. The rest of the features, like CAN, LIN, Potentiometer, LEDs, Switches, etc., are not included in the board design but are still accessible in the SAMTEC connector.
The CYTVII-B-H-176-SOT evaluation board can be mounted on the CYTVII-B-E-BB baseboard for extended features.
A downloadable User Manual helps with the board's installation, use, and configuration and includes the schematics and layout. (see below)
TRAVEO™ T2G
Connectors:
- Micro USB connector for power, device programming, and data transfer (UART)
- Samtec connector interface for connecting to the base board CYTVII-B-E-BB.
Components:
Component Type | Component Name |
Microcontroller | TRAVEO™ T2G CYT4BF series Flash 8M 176 TEQFP Device |
Audio Interface | TLV320AIC26 |
Automotive Ethernet | TJA1100 |
Hyper RAM | S27KL0641DABHI020 |
Hyper Flash | S26KL512SDABHI020 |
Dual QSPI | S25FL256SAGMFM000 |
SD Card Interface |
eMMC: 101-00708-64/GSD090012SEU |
USB to UART | CY7C65213-28PVXI |
Reset Controller | TPS3808G01QDBVRQ1 |
User Switch | 2 & 1 Hibernate Switch |
USER-LED | 2 |
特征描述
- TRAVEO™ T2G CYT4BF series Flash 8M 176 TEQFP Device
- Programming interface (Arm® Standard JTAG, Cortex® Debug, Cortex Debug + ETM, and Arm ETM Mictor) to connect several programming tools such as IAR I-jet, Green Hills MULTI, also MiniProg.
- Reset the controller with a manual reset switch and voltage supervision.
- One user switch and one user LED
- Samtec connector interface for connecting to the base board CYTVII-B-E-BB.
- USB to UART bridge