CYBT-423028-EVAL
综述
EZ-BT Module Arduino Evaluation Board
The EZ-BT Module Arduino Evaluation Board (CYBT-423028-EVAL) enables you to evaluate and develop applications on the EZ-BT WICED™ Module, CYBT-423028-02. CYBT-423028-EVAL can be used as a standalone evaluation kit or can be combined with Arduino compatible shields.
To use the CYBT-423028-EVAL,
- Configure the evaluation board headers/switches to the desired settings
- Connect the evaluation board to a PC via a USB cable
- Refer to KBA223637 for platform files, Makefile target generation, and HCI UART switch position setting for programming
- Open the WICED Studio IDE, develop your application, program and test
1 X EZ-BT Module Arduino Evaluation Board (CYBT-423028-EVAL) with on-board EZ-BT WICED™ Module (CYBT-423028-02)
1 X USB Cable
支持