CYBT-413055-EVAL
综述
EZ-BT Module Arduino Evaluation Board
The EZ-BT Module Arduino Evaluation Board (CYBT-413055-EVAL) enables you to evaluate and develop applications on the EZ-BT WICED™ Module, CYBT-413055-02. CYBT-413055-EVAL can be used as a standalone evaluation kit or can be combined with Arduino compatible shields.
To use the CYBT-413055-EVAL:
1) Configure the evaluation board headers/switches to the desired settings
2) Connect the evaluation board to a PC via a USB cable
3) Open the ModusToolbox™, develop your application, program and test
1 X EZ-BT Module Arduino Evaluation Board (CYBT-413055-EVAL) with on-board EZ-BT WICED™ Module (CYBT-413055-02)
1 X USB Cable
支持